??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-XA-DB-EAK-20-01
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-XA-DB-EAK-20-01
VERF
Availability
Available
BC
Order code
BFO0003
TC
Artikelbezeichnung
BFO D22-XA-DB-EAK-20-01
PX
Product view
45868_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = M6, standard, Use = for fiber optic base units BFB, Reference base unit = BFB 75K-001-.., Fiber type material = PMMA, Cable length L = 1 m, Material jacket = PE, Range = 140 mm, Ambient temperature = -40...60 °C, Active surface, fibers = Ø 1.0 mm (2x), Active surface, fiber arrangement = Adjacent to one another, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.